Vidensøgning
Download dokument () af 20
We make what matters work*

EDWFA

Eaton´s Pressure filter change over series EDWFA in stainless steel material have a working pressure up to 232 psi (16 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
145 psi (10 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Kerneegenskaber

  • ASME Design
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils
Specifikationer

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 232 PSI
test pressure acc. to ASME VIII Div. 1: 1.3 x operating pressure = 189 PSI
test pressure acc. to API 614, Chapter 1: 1.5 x operating pressure = 218 PSI
process connection: flange ANSI B16.5 CLASS 150 PSI
housing material: stainless steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
drain- and bleeder connections: BSPP ½
measure connections: BSPP ¼
Download links
X
Download Close