Vidensøgning
Download dokument () af 20
We make what matters work*

EHPF

The stainless steel high pressure filter of the EHPF series are suitable for a working pressure up to 4,568 psi (315 bar). Pressure peaks can be absorbed with a sufficient safety margin. The EHPF-filters are flanged to the mounting-surface.

Filter Type
Inline mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-212 °F (-10-100 °C)

Kerneegenskaber

  • Star-shaped, pleated filter material
  • Resistance to corrosion
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Flow direction from outside to inside
  • Long service life

Applications

  • Petroleum-based fluids
  • HW emulsions
  • Most synthetic fluids and lubrication fluids.

 

Specifikationer

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 4,568 psi
test pressure: 6,525 psi
process connection: manifold mounted
housing material: EN10088-1.4571 (316 Ti according to AISI)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Download links
X
Download Close