Vidensøgning
Download dokument () af 20
We make what matters work*

MDV

The pressure filters of the series MDV are suitable for a working pressure up to 2,900 psi (200 bar). The MDV-filter is in-line mounted. The internal valves are integrated into the centering pivot for the filter element.The differential pressure-valve opens independently of the operating pressure at a chosen differential pressure-valve between IN and OUT and leaves an unfiltered partial-flow flowing from "IN“ to the tank.

Filter Type
Inline mounted
max. operating pressure
2,900 psi (200 bar)
operating temperature
14-176 °F (-10-80 °C)

Kerneegenskaber

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications:

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids.
Specifikationer

Specifications

temperature range: + 14°F to + 176°F (for a short time + 212°F)
operating medium: mineral,oil, other media on request
max. operating pressure: 2900 PSI
test pressure: 4147 PSI
connection system: thread connection
housing material: aluminium forging alloy; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Download links
X
Download Close