Vidensøgning
Download dokument () af 20
We make what matters work*

BECO CP1

BECO CP1 depth filter sheet is used in the chemical, cosmetics, and food industries for clarifying filtration of coarse, crystalline, amorphous or gel-like impurity structures. A wide range of filtration tasks can be performed according to given specifications, even with highly viscous liquids. 

Filter Material
Cellulose with mineral components
Applications
Clarifying and fine filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

Kerneegenskaber

  • High dirt-holding capacity for economic filtration
  • Differentiated fiber and cavity structure (internal surface area) for a widest possible range of applications and operating conditions
  • The ideal combination of filtration-active and adsorptive properties ensures maximum safety
  • Very pure raw materials and therefore minimum influence on filtrates
  • Comprehensive quality assurance for all raw and auxiliary materials and intensive in-process controls ensure consistent quality of the finished products

Applications:

  • Retention of activated carbon particles
  • Polishing filtration of edible oils
  • Solvents, clear varnishes
  • Vegetable extracts

Industries:

  • Fine chemicals
  • Specialty chemicals
  • Cosmetics
Specifikationer

Specifications

Type Article number Nominal retention rate
µm
Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECO CP1 27110 3.0
0.1 (2.6) 48.0 > 14.5 (100) 26.3 (1,070) 

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links
X
Download Close