Vidensøgning
Download dokument () af 20
We make what matters work*

BECO MiniCap

BECO MiniCap filters are ready-to-use for the filtration of small volumes of media containing particles, or for microbiological removal in pharmaceutical and biotechnology applications.

Eaton's BECO MiniCap depth filters have a filter area of 3.3 in² (21 cm²). With a filtration volume of 0.26 – 2.6 gal (1 – 10 liter) and suitable for laboratory applications and scale-up trials. Eaton's BECO MiniCap depth filter capsules are available with the BECO PR depth filter sheets and used for pharmaceutical and biotechnology applications, or with more open CP2KS types for prefiltration.

Filtration Unit
Totally Disposable
Filter Area
3.3 in² (21.2 cm²)
Use
Scale-up Trials

Kerneegenskaber

  • Shorter process times
  • Higher process safety
  • No cleaning effort or cleaning validation required

BECO MiniCap Filters with BECO PR Depth Filter Sheet
The PR range, specifically for pharmaceutical and biotechnology applications, has an innovative production process that ensures the endotoxin content is less than 0.125 EU/ml. The special characteristic of this series is high endotoxin retention during filtration of different pharmaceutical products.

BECO MiniCap CP2KS Filters
BECO MiniCap CP2KS filters are optimal for the filtration of strongly colloidal and highly viscous liquids and for liquids containing particles. The high dirt holding capacity enables long service life of the depth filter medium.

Applications

  • Scale-up trials
  • Selection of suitable filter media and determination of the required filter area
  • Sample preparation
  • Separation of cell debris
  • Filtration of cell culture media
  • Filtration of serum

BECO MiniCap filters have a filter area of 21 cm². With a filtration volume of 1 – 10 liter, they are suitable for laboratory applications and scale-up trials.

BECO MiniCap filters are available with the BECO PR depth filter sheets for pharmaceutical and biotechnology applications, or with more open CP2KS filters type for effective prefiltration.

Industries include:

  • Biotechnology
  • Pharmaceutical
  • Fine Chemistry
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner

Overview of BECO MiniCap Filters

Order number BECO MiniCap Filters PR Range
F001P300 BECO MiniCap PR Steril S 100 Kit
F002P300 BECO MiniCap PR Steril S 80 Kit
F004P300 BECO MiniCap PR Steril 40 Kit
F008P300 BECO MiniCap PR 12 Kit
F020P300 BECO MiniCap PR 5 Kit
F040P300 BECO MiniCap PR 1 Kit
CP2KS
F270T300 BECO MiniCap CP2KS Kit

Technical Data

Effective filter area 3.3 in² (21.2 cm²)
Diameter of the filtration unit 2.9 in (74 mm)
Housing Polypropylene according to FDA CFR § 177.1520
Connections (filtrate inlet and outlet) Hose connections 0.24 – 0.47 in (6 – 12 mm) in diameter
Reference values for the flow capacity 0.26 – 0.52 gal/h (1 – 2 l/h)
Max. inlet and differential pressure 44 psi (300 kPa/3 bar) at 77 °F (25 °C)
Filling volume 0.44 fl oz (13 ml)
Dead volume after purging with compressed air 4.4 psi (30 kPa/300 mbar) 0.17 fl oz (5 ml)
Type Article number Nominal retention rate μm Thick-ness Ash content Bursting strength wet %   Water throughput at Endo-toxin content (EU/ml**)
      in (mm) % psi (kPa)   Δ p = 14.5 psi gpm/ft2 (Δ p = 100 kPa* l/m2/min)  
PR Steril S100 27295 0.1 0.15 (3.9) 58
> 7.3 (50)   0.7 (30) < 0.125
PR Steril S 80 27280 0.2 0.15 (3.9) 50 > 11.6 (80)   1.1 (46) < 0.125
PR Steril 40 27240 0.4 0.15 (3.9) 49 > 7.3 (50)   1.5 (61) < 0.125
PR 12 27212 0.8 0.15 (3.9) 50
> 18.9 (130)   4.3 (175) < 0.125
PR 5 27205 2.0 0.15 (3.9) 50 > 8.7 (60)   8.1 (330) < 0.125
PR 1 27200 4.0 0.11 (2.9) 49 > 7.3 (50)   58.4 (2380) < 0.125
                   
CP2KS 27031 27.0 0.15 (3.9) < 1 > 21.8 (150)   239.5 (9760) -
Download links
X
Download Close