Vidensøgning
Download dokument () af 20
We make what matters work*

BECO PROTECT PG

BECO PROTECT PG depth filtration cartridges consist of wrapped polypropylene filter material with layered media that allows for coarse to fine filtration in a variety of applications in the beverage and food industry. The graded filter layers from coarse to fine allow a high retention efficiency and excellent backwashing capability combined with a long service life.

Filter Material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Kerneegenskaber

  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • Long filter service life
  • High chemical resistance through use of 100% polypropylene
  • High dirt holding capacity through graded filter configuration
  • Back-washable up to 29 psig (200 kPa, 2 bar) at 176 °F (80 °C)

Eaton´s BECO filter cartridge tour

Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner

Specifications

Article number PG002 – PG995
Filter material Polypropylene (PP)
Retention rating (µm) 0.2, 0.3, 0.5, 0.6, 0.8 1, 2, 3, 5, 10, 15, 20, 30, 40, 50, 75 100, 120, 150
Retention efficiency 99.98%
Lengths 9.75", 10", 19.5", 20", 29.5", 30", 40"
Adapter codes X, F, 0, 2, 7
Cages Yes
Structure Wrapped
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 29 psid (2.0 bar) at 176 °F (80 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

69.6 psid (4.8 bar) at 77 °F (25 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
Download links
X
Download Close