CLEARGAF filter bags meet the requirements for EC migration performance evaluated, tested and certified by independent food research institute. They are manufactured under special conditions to ensure that they contain no contamination. To keep the filter bags contamination-free, they are individually sealed in protective plastic packaging.
Fully compliant and approved for pharmaceuticals, food and beverages.
Key CLEARGAF Applications
Din søgning "" matchede ikke nogen dokumenter eller produkter.
| Materials | Needle felt polypropylene or polyester Extended-life needle felt polypropylene or polyester Nylon monofilament Melt-blown polypropylene |
|
| Cover layer | Polypropylene mesh (AGF, PGF) |
|
| Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
| Retention ratings | POF:1, 5, 10, 25, 50, 100, 200 µm POXLF: 5, 10, 25, 50, 100 µm PEF: 1, 5, 10, 25, 100 µm PEXLF: 1, 5, 10 µm NMOF: 5, 10, 25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm AGF: 1.5, 3, 5, 10, 25 μm @ > 99% efficiency PGF: 1, 2, 12 μm @ > 99.9% efficiency |
|
| Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
| Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
| Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 284 °F (140 °C) Nylon monofilament: 284 °F (140 °C) |
|
| Max. differential pressure |
36.2 psi (2.5 bar) |
|
| Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
| Max. flow rates |
POF, POXLF, PEF, PEXLF, NMOF: 01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) AGF: 01: 35 GPM (8 m³/h) 02: 66 GPM (15 m³/h) PGF: 02: 44 GPM (10 m³/h) |