Vidensøgning
Download dokument () af 20
We make what matters work*

LOFMEM N

LOFMEM N membrane filter cartridges uses absolute rated Nylon 6.6 membrane that is inherently hydrophilic and has excellent chemical resistance. LOFMEM N is manufactured without the use of glues, adhesives or wetting agents, ensuring high purity in every application.

Absolute rated Nylon 6.6 membrane filter cartridges have superior chemical compatibility making them the preferred choice for high purity water filtration, organic solvents and aqueous co-solvent systems, and other water and process applications. 

Filter material
Nylon 6.6 membrane
Retention
Absolute
Max. operating temperature
176 °F (80 °C)

Kerneegenskaber

  • Hydrophilic Nylon 6.6 membrane
  • Superior chemical resistance
  • Absolute rated filtration
  • All-thermal bonded construction, no adhesives
  • No wetting agents
  • Available in multiple configurations
Specifikationer

Specifications

Filter material Nylon 6.6 membrane
Retention ratings 0.10, 0.20, 0.45, 1 µm
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter code DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

58 psid (4.0 bar) at 70 °F (21 °C)

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links
X
Download Close