Download dokument () af 20
We make what matters work*

TechBench workstation system

Eaton’s TechBench is an electronic workstation for technology-intensive enviroments workbench systems. Combined with TechOrganizer, a fully-welded frame system, the TechBench workstation system organizes technology, tools and test equipment for engineering, manufacturing, test and assembly environments. 

New to the TechBench offering: Eaton’s TechBench STS (sit-to-stand) workbenches. This allows a TechBench to transform into an electronic height-adjustable workstation with the push of a button.  With the end user in mind, Eaton’s workbench systems are modular and scalable and provide highly customizable configurations, which enable an ergonomic workspace and improve the productivity of the technician using the work center. 

Take an up-close look at Eaton's TechBench system

Techbench fully configured

Kerneegenskaber

Eaton's workbench systems for manufacturing and lab environments provide heavy-duty support of equipment above and below the bench top – offering more effective use of the individual workspace as well as your facility's square footage. TechBench features include:

  • Organizes equipment and tools for more efficient employee access
  • Maximizes vertical space and corners utilizing traditionally wasted space and optimizing space within the facility
  • Integrates cable management with horizontal and vertical options - eliminating workspace clutter and keeping cables contained and serviceable
  • Helps reduce operator fatigue
  • Increases production and reduces cycle time
  • Offers multiple worksurface materials to match the most rugged industrial applications including hardwood maple butcher block and phenolic resin
  • Provides high pressure laminate options including ESD-controlled
  • Features convenient overhead lighting
  • Offers modular overhead storage compartment options
  • Sports inclined steel shelving or laminate shelving – 24” and 72” lengths, and height-adjustable lower shelving
  • Accommodates power distribution units (PDUs) placed above or below the worksurface
  • Includes optional locking casters 

Reconfigurable to meet future requirements

Today—standard components, adjustable in one inch increments, allow you to locate equipment exactly where required for optimum productivity. Tomorrow—just two structural parts to move make it the easiest system to reconfigure as your future workspace changes. Availability of over 500 accessory components allows for endless environment adaptation.
Download links
X
Download Close