Vidensøgning
Download dokument () af 20
Fieldbus equipment

MTL redundant fieldbus power supplies

Crouse-Hinds series MTL Redundant Fieldbus Power Supplies are designed to provide redundant power for up to eight FOUNDATION™ fieldbus H1 segments and are suitable for use with all fieldbus systems. They are optimized for use in general purpose and hazardous area High Energy Trunk architectures which, with the appropriate FieldPlus wiring components, support fieldbus devices using all hazardous area protection techniques. 

The power supplies are designed to optimize cabinet layouts, achieving the maximum number of fieldbus segments powered per cabinet, while providing space for installing and maintaining cable connections and reducing the operating temperature. 

Our redundant fieldbus power supplies offer the following benefits

  • Redundant fieldbus power for FOUNDATION™ fieldbus systems
  • Fully isolated
  • Hot swappable power modules
  • Screw-secured pluggable field and power feed connections for reliability, testing and maintenance

Certifications and compliances

  • For a complete listing of certification and approvals across our MTL Redundant Fieldbus Power Supply range, download the product datasheets in the resources section of this family page.

Design features

Eaton offers three flexible solutions for redundant fieldbus power supplies:

The MTL 9180 range of redundant fieldbus power supplies should be selected for all new applications. Its unique N+1 redundancy approach provides flexibility to the system designer by meeting the initial project demands with 2 power supply modules/segment, while allowing a third power supply to be added later to meet expansion requirements. This typically delivers 25% savings in initial capital cost compared to a conventional, 1+1 redundant architecture.  High system availability is achieved with the use of passive components for power conditioning, galvanic isolation and power regulation delivering redundant fieldbus power at up to 28V, 500mA/segment.  

9180 range redundant fieldbus power supplies offer the following benefits:

  • Eight segment power supplies with flexible N+1 redundancy
  • Fully isolated
  • Hot swappable power modules
  • Low power dissipation
  • Choice of rising cage clamp screw or spring clamp terminals
  • Screen passthrough or ground option without accessories
  • On-line diagnostics option
  • Pluggable trunk surge protection option
  • Support for Ex ic spurs when used with F300 range of Megablocks and F30 Ex ic adaptor

The MTL F800 range is an eight-segment, high density fieldbus power supply. The module carriers provide wire terminations for eight fieldbus segments as well as mounting two F801 or F802 power supply modules. The F801 power supply modules provide 8 outputs of 21.5V, 350mA. The F802 power supply modules provides 8 outputs of 28V, 500mA for applications with fieldbus trunk lengths greater than 600m or heavily loaded fieldbus barrier applications. Both options ensure that one Fieldbus terminator is included for each segment. The F800 carriers themselves are completely free of electronic components to maximize their MTBF and system availability.

F800 range redundant fieldbus power supplies provide:

  • Eight segment power supplies with 1+1 redundancy
  • Low power dissipation
  • Choice of rising cage clamp screw or spring clamp terminals
  • On-line diagnostics option
  • Horizontal and vertical DIN-rail mounting

Finally, our legacy MTL FPS range power conditioners provide redundant fieldbus power for a single fieldbus segment and are available with or without a built-in terminator.

  • High power output
  • Two levels of power redundancy
  • Component failure alarm
  • Integrated fieldbus terminator
  • Simplified power wiring
Specifikationer

Ordering Information

9180 Range - 8 segment redundant fieldbus power supply
Part Number Description Hazardous Area Certifications *
9181    8 segment redundant fieldbus power supply for Foxboro DCS control system ATEX & IECEx Approved
9188    8 segment redundant fieldbus power supply for Yokogawa control system ATEX & IECEx Approved
9189    8 segment redundant fieldbus power supply, universal ATEX & IECEx Approved
F800 Range - first generation 8 segment redundant fieldbus power supply
Part Number Description Hazardous Area Certifications *
F810A   8-segment redundant fieldbus power system with baseplate for Foxboro DCS control system  
F811   8-segment redundant fieldbus power system for Foxboro DCS control system  
F860   8-segment redundant fieldbus power IOTA specifically for use with Honeywell control system  
F880    8-segment redundant fieldbus power for Yokogawa control system ATEX Approved
F890    8-segment redundant fieldbus power supply for vertical DIN-rail mounting ATEX Approved
F892    8-segment redundant fieldbus power supply for horizontal DIN-rail mounting ATEX Approved
Classic FPS Range
Part Number Description Hazardous Area Certifications *
FPS-I    Redundant fieldbus power supply/conditioner - single segment with 1+1 redundancy ATEX Approved
* Select Certification Reports under the Resources tab for full list of certifications
Download links
X
Download Close