Download dokument () af 20

PLC (Power Line Carrier) AMI Solution

Eaton’s Power Line Carrier (PLC) solution is a fully supported two-way PLC communications network that can be used to facilitate Advanced Metering Infrastructure (AMI), demand response/load management and limited distribution automation functionality. Eaton’s PLC solution offers advanced functionality allowing the system to not only benefit the metering and billing departments, but also engineering, operations and planning.

Two-way AMI and DR communication network
Remote disconnect capabilities
Meter independent network
Connection ease
Supports polled and broadcast messaging
Communication options

Kerneegenskaber

  • Two-way polled PLC Network utilizing 9.6 or 12.5 kHz signals
  • Capacitively-coupled solution
  • Supports use of repeaters
  • Integrated to the Eaton Yukon ODMS enterprise software platform
  • Completely configurable AMI parameters
  • Broadcast capabilities allow load sheds in less than two seconds

Service territory reach

The PLC network is well-suited to rural areas and provides a reliable, cost-effective solution to connect a utility to its customers at the reaches of its service territory regardless of meter density, terrain, or foliage conditions.
Specifikationer

SUPPORTED PRODUCT MANUFACTURERS AND TYPES

Eaton

Cooper Power Systems

Cannon Technologies       

Distribution Line Carrier DLC       

Carrier Control Unit CCU              

EMETCON, VERSACOM, DSM/2 LCR LMT 3000, 3100, 3102

MCT-410cL, 420cL, 420cD, 410fL, 410D, 410iD, 410i

MCT-430A, 430A3, 430S4, 430SL, 470       CCU-700, 710, 711, 721   12.5kHz, 9.6kHz SCU-810, 830, RPT-801, 850, 901, 902               

Capacitively-coupled substation Injection            

PLC AMI AMR   

Primary coupling assembly        

Capciformer single-phase coupler           

Download links
X
Download Close