Download dokument () af 20

RF smart grid network

Eaton’s RF Smart Grid IPv6 network combines hardware and software components into a single dynamic platform for electric, water and gas AMI, demand response (DR) and distribution automation (DA). Eaton’s RF network solution is an intelligent mesh network offering high bandwidth, minimal latency, ultimate flexibility and end-to-end security.

BROADCAST CAPABILITIES & MESSAGE PRIORITIZATION
Proven DR and DA support
ADAPTIVE MODULATION
Optimized throughput, lower operating costs
EXTENDED SUPER CAPACITORS AT ALL LEVELS OF THE NETWORK
Superior outage performance

Kerneegenskaber

  • 100% self-organizing, self-managing and self-healing
  • Easily expandable and scalable
  • Secure and interoperable
  • IPv6 routing
  • Broadcast capable
  • Utilizes adaptive modulation capabilities
  • True meter independence
  • MDMS and AMI head-end capability on a single enterprise software platform

Reliable and resilient RF network

Eaton’s solution provides for a single two-way RF network platform and a single software platform for electric, water, gas, DR and DA for true Smart Grid capabilities from a single entity. The RF mesh network delivers highly reliable two-way communications across a license-free 900 MHz spread spectrum (902-928 MHz) utilizing radios with 50 channels for frequency hopping. The solution incorporates adaptive modulation through auto-optimizing data rates and power levels to ensure reliability and maximized performance while optimizing operating costs. Outage detection is performed via AMI endpoints that feed into Yukon’s mapping/geographic visualization tools and third-party OMS applications in real-time
Specifikationer

Details

STRONG SECURITY AT ALL LEVELS

Mutual authentication and derived encryption keys

WIDE AREA NETWORK (WAN) FLEXIBILITY

IP-based gateways with Ethernet ports utilize any broadband connection as well as optional cellular

NO FIELD CONFIGURATION REQUIRED

Nodes automatically identify neighbors, forming communication relationships and independently determining the most efficient path to the gateway, without requiring any user configuration in the field or at the utility

SCALABILITY AND EXPANSION

Capacity can be expanded in an area by the simple addition of a cost-effective gateway, without any reconfiguration of deployed field devices. Connectivity in areas of low density can be facilitated through the use of cost-effective and easy-to-install relays

BROADCAST CAPABLE

Provisions for broadcasting DR, CPP & DA messages

OPTIONAL DATA STREAMING CAPABILITIES

Push data back from a subset of endpoints as fast as every minute to empower programs such as voltage monitoring/conservation voltage reduction (CVR), as well as key account programs, demand response, Distributed Energy Resource (DER) integration, etc.

INNOVATIVE OUTAGE DETECTION

Outage detection is performed via AMI endpoints with extended super capacitors that utilize Eaton’s unique Anycast messaging to reliably pass notifications into Yukon’s mapping/geographic visualization tools and third-party OMS applications in real-time

IDEAL SOLUTION FOR OPERATIONAL & ENGINEERING INFORMATION

Significant data throughput, superior outage management performance, OV/UV Alarming, detailed power quality information, data streaming and inherent DNP and DA capabilities in a single platform

YUKON ODMS SOFTWARE PLATFORM

Provides accessibility, network management, security, integration capabilities, redundancy and scalability

POWERFUL INTEROPERABLE AMI SOFTWARE

Advanced Operational Data Management capabilities with built-in user-customizable dashboards and seamless integration to existing and future enterprise software applications based on open interface standards and specifications

FLEXIBLE, FUTURE-PROOF ARCHITECTURE

Designed with standards such as IPv6 and IEEE 802.154g in mind

CUSTOMIZABLE FREQUENCY RANGES AND POWER LEVELS

Customizable frequency spectrum and power levels for non-US service territories are available

Download links
X
Download Close