“I am now able to see and control our entire power environment. I can watch the power cycle and if there’s an issue, see where it’s coming from and remedy it as needed.”
Contact us to talk to an expert about your use case or to schedule a demo.
Features | Professional |
---|---|
Maximum monitored devices supported Note: Based on standard architecture, more can be achieved with evalutaion by Eaton. |
Up to 500,000 |
Fully HTML5 web interface | ![]() |
Auto discovery |
![]() |
Mass firmware upgrade tool |
![]() |
Mass node-settings configuration tool |
![]() |
Send email notifications |
![]() |
Monitor third-party devices |
![]() |
List-based asset catalog |
![]() |
Event-based automation |
![]() |
Integrated reporting engine | ![]() |
Microsoft Active Directory integration | ![]() |
Supports LDAP authentication | ![]() |
Dashboard with trend analysis | ![]() |
Multi-tenant user access control | ![]() |
Self installable virtual appliance | |
Location based navigation | ![]() |
Visual, map-based alarm status | ![]() |
3D rack elevation builder | ![]() |
Rack group aggregated data analytics | ![]() |
Intelligent single click, remote device power cycling | ![]() |
Power aggregation through the power chain | ![]() |
ITSM integration (ServiceNow, Remedy, etc.) | ![]() |
Learn more about our wide range of software applications for data centers of all shapes and sizes.