Download dokument () af 20
  • mcc-engineer-hero-shutterstock-653533723.jpg

    Remote monitoring application

    Get a unified view of your assets, processes and facilities - anywhere, anytime, on a single screen - with data from your electrical and manufacturing equipment.
    Schedule a demo

See how remote monitoring protects critical equipment

The remote monitoring application helps you improve uptime and prevent equipment damage with data captured from your installed equipment. Get the alerts and actionable insights you need on a single screen, anywhere, anytime, on any device.

Do more with your power and people

The remote monitoring application gives you alerts and alarms so you can make repairs before small changes add up to big problems. Data and analytics reveal trends to inform reporting and decision making.

Continuous thermal monitoring

See how continuous thermal monitoring of electrical equipment can help you improve reliability and extend equipment life while keeping workers safe.

Ensure security

The Brightlayer digital platform is backed by our Cybersecurity Center of Excellence, which enforces solutions security through training, technology, best practices and industry standards. Our Secure Development Lifecycle ensures platform cybersecurity by application of technical standards, tools and processes.

Track everything to stay on-track

Consistent data is valuable data. Configure data collection based on your needs to improve equipment performance and drive profitability. 

improved-safety.jpg

Improved safety

Monitor for failures remotely to identify issues proactively and reduce downtime. See issues like electrical failures and gas and water leaks while decreasing personnel time in hazardous areas and reducing travel to remote, isolated areas.

 

miner with head lamp

Accurate data capture

Improve accuracy by eliminating human error. Data is offered in consistent formats suited to your needs, so you can compare performance criteria of similar equipment at every phase of the operation. By comparing performance data, you'll better understand the variables that impact equipment performance and drive productivity.
Data

Timely data tracking

Configure the frequency of polling and backhauling data to meet your needs. Through consistent polling frequency, data are more effectively compared from one period to another, providing more accurate information for decision making and reporting.

 

reliable performance

Authorization sets

Set the hierarchy of alarms and events that meet your operational requirements. The appropriate response teams are digitally notified, enabling faster response times than manually shared alerts. Quickly grant or limit data access to specific users. 
equipment comparison

Vendor-neutral data collection

Using industry standard outputs, such as Modbus 4-20mA and 0-5V, the system will collect data from various brands of equipment seamlessly. Eliminate the need for multiple platforms and login credentials and see each asset and data sensor on-screen for a holistic view of your operation.
Achieve more uptime

Compliance alignment

Track the parameters required for reporting. Through active logging of parameters like discharge rate, flow, pressure and whether equipment is energized, you’ll easily prove your systems adhere to policies, codes and standards guidelines.  

Detecting anomalies with remote monitoring

Watch this short demonstration on the utility, convenience and practical value of the anomaly detection feature within the remote monitoring application.

Reliability begins with insights

Make smarter decisions based on the data from your installed assets.

pressure gages

Equipment comparisons

Watch multiple performance parameters. By understanding parameter differences over time, you can better understand the conditions that cause undesirable performance and make adjustments. This feature is especially useful when comparing similar equipment across sites.
reporting analysis

Data-informed decisions

Inform reporting and decision making with data and analytics. Data from your equipment provides you with insights that allow you to reduce labor, improve safety, increase productivity and demonstrate regulatory compliance.

Easy to install. Even easier to use.

Install our remote monitoring solution in minutes, then shift time and resources to other tasks.

Resources and guides

X
Download Close