Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar assemblies CI enclosure, for fitting busbar mounting fuse bases, 3-Pole, for 250 A rated operational current, can be used for CI44�
| Product Name |
Eaton xEnergy Safety Ci busbar assembly RS
|
| Catalog Number |
001890
|
| EAN |
4015080018902
|
| Product Length/Depth |
100 mm
|
| Product Height |
375 mm
|
| Product Width |
375 mm
|
| Product Weight |
1.096 kg
|
| Compliances |
RoHS conform
|
| Model Code |
SE-RS-I44
|
| Functions |
For fitting busbar mounting fuse bases
3 pole, for 250 A rated operational current Prepared enclosure |
| Suitable for |
Fitting busbar mounting fuse bases
3 pole, for 250 A rated operational current |
| Used with |
CI44…
Prepared enclosures xEnergy Safety Ci Modular busbar system |
| Accessory/spare part type |
Busbar assemblies
|
| Number of poles |
Three-pole
|
| Type |
|
| Current rating - max |
250 A
|
| Busbar distance |
50 mm
|
| Unit type |
Modular system
|