Download dokument () af 20
We make what matters work*

001916
Modelkode: HK-K95-K150

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K95/+K150/ for auxiliary conductor 2.5mm�

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
001916
EAN
4015080019169
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.042 kg
Compliances
RoHS conform
Model Code
HK-K95-K150

Produktspecifikationer

Used with
K95/…
For a control circuit cable
K150/…
Accessory/spare part type
Conversion kits for terminals 160 – 1000 A
Terminal accessories
Other
Accessory
Functions
Accessory
Type
General switchboard accessory
Special features
  • M4 screw with pressure plate
  • Terminal capacity 0.5 - 2.5 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.