Download dokument () af 20
We make what matters work*

001917
Modelkode: HK-K3X240-K4X185

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K3x240/+K4x185/ for auxiliary conductor 2.5mm�

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
001917
EAN
4015080019176
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Model Code
HK-K3X240-K4X185

Produktspecifikationer

Used with
For a control circuit cable
K3X240/…
K4X185/…
Accessory/spare part type
Terminal accessories
Conversion kits for terminals 160 – 1000 A
Other
Accessory
Functions
Accessory
Type
General switchboard accessory
Special features
  • M4 screw with pressure plate
  • Terminal capacity 0.5 - 2.5 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.