Vidensøgning
Download dokument () af 20
We make what matters work*

002281
Modelkode: K12X5-1

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 12x5, 1

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002281
EAN
4015080022817
Product Length/Depth
25 mm
Product Height
19 mm
Product Width
34 mm
Product Weight
0.059 kg
Compliances
RoHS conform
Model Code
K12X5-1

Additional information

Functions
For connection of flat strip or round conductor
Suitable for
Round conductor connection
Flat rail
Strip conductor connection
Used with
Cu 12 x 5 mm busbars
Accessory for busbar enclosures
Prepared enclosures
Ci insulated enclosure

Delivery program

Accessory/spare part type
Busbar terminals
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures

Technical Data - Electrical

Rated operation current (Ie)
100 A
Rated operational current
100 A
Rated operational current (Ie) - max
100 A

Technical Data - Mechanical

Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
12 mm
Busbar width - min
12 mm
Conductor cross section - max
35 mm²
Terminal capacity (flat strip)
9 mm x 0.8 mm (3x)
Terminal capacity (round conductor)
16 mm² - 35 mm²
16 mm² - 25 mm²
Width clamp
25 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.