Eaton xEnergy Safety Ci LV systems LV switchgear. Self-tapping screw, captive
| Product Name |
Eaton xEnergy Safety Ci screw
|
| Catalog Number |
002288
|
| EAN |
4015080022886
|
| Product Length/Depth |
30 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
0.004 kg
|
| Compliances |
RoHS conform
|
| Model Code |
UBS4,8
|
| Features |
Hardened
Accessory Self boring |
| Fitted with: |
Point
|
| Special features |
|
| Used with |
MM-CI...perforated panels
ZK-4...-CI counter circuit M3-CI…, M-CI... mounting panels CL mounting rails ML-4-CI module strips SL630-ADP-CI support angle adapter Accessory for mounting systems Mounting system xEnergy Safety Ci |
| Accessory/spare part type |
Captive screw
|
| Color |
Other
|
| Type |
|
| Head diameter |
8 in
|
| Head style |
Other
|
| Material |
Steel
|
| Material quality |
Other
|
| Surface protection |
Galvanic/electrolytic zinc plated
|
| Surface treatment |
Other
|
| Thread diameter |
4.8 mm
|
| Thread per inch |
1
|
| Thread size |
Other
|
| Thread type |
Other
|
| Unit type |
Modular system
|
| Screwing system |
Pozidriv PZ
|