Vidensøgning
Download dokument () af 20
We make what matters work*

002313
Modelkode: KD4-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Bracket for CI enclosure assembly

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
002313
EAN
4015080023135
Product Length/Depth
8 mm
Product Height
14 mm
Product Width
26 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
KD4-CI

Delivery program

Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Model
Other
Accessory/spare part type
Bracket
Color
Gray

Technical Data - Mechanical

Unit type
Modular system
Material
Plastic

Additional information

Functions
Basic enclosure
RAL-number
7035
Used with
375 mm (enclosure dimensions)
Enclosure assembly
CI insulated enclosure
Accessory for enclosure assembly
Basic enclosure

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.