Vidensøgning
Download dokument () af 20
We make what matters work*

002324
Modelkode: K12X5/25

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 12x5, 25

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002324
EAN
4015080023241
Product Length/Depth
75 mm
Product Height
65 mm
Product Width
68 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Model Code
K12X5/25

Additional information

Functions
Terminal for flat strip
Suitable for
Flat rail
Round conductor connection
Strip conductor connection
Used with
Cu 12 x 5 mm busbars
Prepared enclosures
Accessory for busbar enclosures
Accessory panel building
Ci insulated enclosure

Delivery program

Accessory/spare part type
Ultra-flat busbar terminals
Busbar terminals
Type
  • Accessory for busbar enclosures
  • Accessory panel building
  • Ci insulated enclosure
  • Prepared enclosures

Technical Data - Electrical

Rated operation current (Ie)
160 A
250 A
100 A
200 A
Rated operational current
250 A
Rated operational current (Ie) - max
250 A

Technical Data - Mechanical

Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
12 mm
Busbar width - min
12 mm
Conductor cross section - max
74 mm²
Terminal capacity (flat strip)
16 mm x 0.8 mm (6x)
9 mm x 0.8 mm (6x)
16 mm x 0.8 mm (4x)
9 mm x 0.8 mm (3x)
Terminal capacity (round conductor)
1.5 mm² - 10 mm²
1.5 mm² - 6 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.