Vidensøgning
Download dokument () af 20
We make what matters work*

012-0071

Eaton Bussmann series low voltage british standard fuse, 0.25 A, 440 Vac, 230 Vdc, NATO REF

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0071
EAN
5027590519755
Product Length/Depth
51.7 mm
Product Height
7.2 mm
Product Width
7.2 mm
Product Weight
3.92 g
Compliances
RoHS conform
CE Marked

Elektriske data

Amperage Rating
0.25 A
Voltage rating
440 V
Voltage type
AC/DC

Produktspecifikationer

Connection
Bolt-on

Eksportér produktspecifikation