Vidensøgning
Download dokument () af 20
We make what matters work*

012-0140

Eaton Bussmann series low voltage british standard fuse, 30 A, 440 Vac, SIZE 1 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0140
EAN
5027590425629
UPC
051712830041
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
13.05 g
Compliances
RoHS Compliant

Elektriske data

Amperage Rating
30 A
Voltage rating
440 V
Voltage type
AC

Produktspecifikationer

Connection
Bolt-on
Quantity
25

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.