Vidensøgning
Download dokument () af 20
We make what matters work*

012-0141

Eaton Bussmann series low voltage british standard fuse, 60 A, 440 Vac, SIZE 2 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0141
EAN
5027590425674
UPC
051712830058
Product Length/Depth
82 mm
Product Height
86 mm
Product Width
118 mm
Product Weight
32.68 g
Compliances
CE Marked
RoHS conform

Electrical data

Amperage Rating
60 A
Voltage rating
440 V
Voltage type
AC

Product specifications

Connection
Bolt-on

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.