Vidensøgning
Download dokument () af 20
We make what matters work*

025033
Modelkode: ZPR25-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Intermediate plate, for right side, H=250mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
025033
EAN
4015080250333
Product Length/Depth
25 mm
Product Height
320 mm
Product Width
162 mm
Product Weight
0.275 kg
Compliances
RoHS conform
Model Code
ZPR25-ID

Yderligere oplysninger

Functions
For shrouding between plinths of different heights
RAL-number
7035
Suitable for
Right side
Outdoor set-up
Plinth heights of 750 mm - 500 mm or 500 mm - 250 mm
Used with
Accessory
CI insulated enclosure
Distribution board assembly

Leveringsprogram

Accessory/spare part type
Cable compartment cladding
Intermediate plates
Color
Gray
Model
Base intermediate plate
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly

Technical data - mechanical

Material
Plastic
Suitable for enclosure building length/depth
300 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.