Download dokument () af 20
We make what matters work*

026777
KT21

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG21, IP65

Generelle specifikationer

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
026777
EAN
4015080267775
Product Length/Depth
20 mm
Product Height
35 mm
Product Width
35 mm
Product Weight
0.006 kg
Compliances
RoHS conform
Model Code
KT21

Produktspecifikationer

Used with
NYM/NYY 4 core, 1.5 mm² - 16 mm²
For wall thickness 2 - 8 mm
Type
General switchboard accessory
Features
Watertight
Gastight
Thread size
0
Bore diameter
29.5 mm
For outer cable diameter - max
20 mm
For outer cable diameter - min
12.5 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
29.5 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
20 mm
Suitable for cable diameter - min
12.5 mm
Thread size (PG)
21
Cable entry type
Round
PG 21
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP65
Surface protection
Other
Accessory/spare part type
Cable grommets
Cable management
Material quality
Polyvinyl chloride (PVC)
Material
Cadmium- and lead-free
Plastic
Soft PVC
Model
Closed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.