Download dokument () af 20
We make what matters work*

029118
Modelkode: H-S27-1

Eaton Distribution parts, Shroud, transparent

General specifications

Product Name
Eaton Distribution parts
Catalog Number
029118
EAN
4015080291183
Product Length/Depth
53 mm
Product Height
63 mm
Product Width
43 mm
Product Weight
0.035 kg
Compliances
RoHS conform
Model Code
H-S27-1

Produktspecifikationer

Used with
Fuse bases
Transparent shroud
Accessory
Number of poles
Single-pole
Frame
DII
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Type
  • Accessory
  • Fuse bases
  • Transparent shroud
Special features
With cable entry knockouts top and bottom

Eksportér produktspecifikation