Vidensøgning
Download dokument () af 20
We make what matters work*

036269
Modelkode: KT4

Eaton xEnergy Safety Ci LV systems LV switchgear. Cable grommet, for cable D=14-68mm

General specifications

Product Name
Eaton xEnergy Safety Ci KST enclosure accessory
Catalog Number
036269
EAN
4015080362692
Product Length/Depth
120 mm
Product Height
80 mm
Product Width
80 mm
Product Weight
0.106 kg
Compliances
RoHS conform
Model Code
KT4

Delivery program

Type
  • Accessory panel building
  • General switchboard accessory
Model
Trimmable (cut away)
Accessory/spare part type
Cable management
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Nominal size (PG)
0
Surface finishing
RAL 7035, light gray
For wall thickness - min
2 mm
For wall thickness - max
3 mm
Material
PVC
Plastic
Degree of protection
IP65
Nominal diameter
86 mm
For outer cable diameter - min
14 mm
For outer cable diameter - max
68 mm
Opening diameter
75 mm
Sealing range - min
14 mm
Sealing range - max
68 mm

Additional information

Features
Halogen free
RAL-number
6008
Used with
For wall thickness 2 - 3 mm
General switchboard accessory
Accessory panel building

Eksportér produktspecifikation