Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

054/106814

Fuse-link, high speed, 10 A, AC 250 V, DC 250 V, 14 x 51 mm, BS

Generelle specifikationer

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
054/106814
EAN
5027590425827
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.41 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Elektriske data

Amperage Rating
10 A
Voltage rating
250 V

Produktspecifikationer

Application
traction

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.