Vidensøgning
Download dokument () af 20
We make what matters work*

055870
Modelkode: N23RS18

Eaton xEnergy Safety Ci LV systems LV switchgear. N rail with terminal for fuse enclosure tab RS18/I23, 2x 2.5-35 and 6x 1.5-16mm²

General specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
055870
EAN
4015080558705
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
0.145 kg
Compliances
RoHS conform
Model Code
N23RS18

Additional information

Features
Contact safe
Suitable for
Useful for stranded conductors
Used with
SE-RS-I23
RS18/I23
Ci insulated enclosure
Prepared enclosures
Modular busbar system

Delivery program

Accessory/spare part type
N bars
Nominal current
63 A
Number of poles
Single-pole
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures

Technical Data - Mechanical

Conductor cross section, input - max
35 mm²
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, input AWG - min
2 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, output AWG - max
16 mm²
Conductor cross section, output AWG - min
6 mm²
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
6
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
8
Number of inputs
1
Number of outputs
7
Terminal capacity (solid wire)
1.5 mm² - 16 mm² (6x)
2.5 mm² - 35 mm² (2x)
Terminal capacity (stranded cable)
2.5 mm² - 25 mm² (2x)
1.5 mm² - 16 mm² (6x)
Unit type
Modular system
Connection type
Clamp
Screwing
Mounting method
Screw

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.