Vidensøgning
Download dokument () af 20
We make what matters work*

059-0109

Eaton Bussmann series low voltage british standard fuse, 1 A, 440 Vac, SIZE 0 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0109
EAN
5027590425964
UPC
051712830089
Product Length/Depth
135 mm
Product Height
15 mm
Product Width
120 mm
Product Weight
2.51 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
1 A
Voltage rating
440 V

Product specifications

Connection
Ferrule end x ferrule end
Quantity
100

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.