Vidensøgning
Download dokument () af 20
We make what matters work*

059-0117

Eaton Bussmann series low voltage British standard fuse 3A, 440V AC, SIZE 1, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0117
EAN
5027590426350
UPC
051712830133
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
13.15 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Elektriske data

Amperage Rating
3 A
Voltage rating
440 V

Produktspecifikationer

Connection
Bolt-on
Quantity
20

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.