Vidensøgning
Download dokument () af 20
We make what matters work*

059-0118

Eaton Bussmann series low voltage british standard fuse, 5 A, 440 Vac, SIZE 1 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0118
EAN
5027590426374
UPC
051712725910
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
13 g
Compliances
RoHS Compliant

Elektriske data

Amperage Rating
5 A
Voltage rating
440 V

Produktspecifikationer

Connection
Bolt-on
Quantity
25

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.