Vidensøgning
Download dokument () af 20
We make what matters work*

059-0124

Eaton Bussmann series low voltage British standard fuse 20A, 440V AC, SIZE 2, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0124
EAN
5027590426527
UPC
051712830164
Product Length/Depth
82 mm
Product Height
86 mm
Product Width
118 mm
Product Weight
32.72 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Amperage Rating
20 A
Voltage rating
440 V

Product specifications

Connection
Bolt-on
Quantity
25

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.