Vidensøgning
Download dokument () af 20
We make what matters work*

059-0137

Eaton Bussmann series low voltage british standard fuse, 0.50 A, 240 Vac, 230 Vdc, NATO

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0137
EAN
5027590426671
Product Length/Depth
16.1 mm
Product Height
4.8 mm
Product Width
4.8 mm
Product Weight
0.015 g
Compliances
CE Marked
RoHS conform

Elektriske data

Amperage Rating
0.5 A
Voltage rating
240 V
Voltage type
AC/DC

Produktspecifikationer

Connection
Ferrule end x ferrule end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.