Vidensøgning
Download dokument () af 20
We make what matters work*

059-0144

Eaton Bussmann series low voltage british standard fuse, 5 A, 440 Vac, SIZE 1 JOINT SERVICE S

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0144
EAN
5027590426862
UPC
051712830188
Product Length/Depth
54 mm
Product Height
30 mm
Product Width
128 mm
Product Weight
0.021 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
5 A
Voltage rating
440 V

Product specifications

Connection
Ferrule end x ferrule end
Quantity
25

Eksportér produktspecifikation