Vidensøgning
Download dokument () af 20
We make what matters work*

059-0148

Eaton Bussmann series low voltage British standard fuse 10A, 440V, SIZE 2, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0148
EAN
5027590426978
UPC
051712377188
Product Length/Depth
96 mm
Product Height
42 mm
Product Width
96 mm
Product Weight
22.8 g
Compliances
RoHS conform
CE Marked
Certifications
BS88

Electrical data

Amperage Rating
10 A
Breaking capacity
33 kA
Voltage rating
440 V
Voltage type
AC

Product specifications

Connection
Ferrule end x ferrule end
Fuse size
2
Fuse type
Cylindrical

Eksportér produktspecifikation