Vidensøgning
Download dokument () af 20
We make what matters work*

059-0149

Eaton Bussmann series low voltage British standard fuse 15A, 440V, SIZE 2, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0149
EAN
5027590426985
UPC
051712735452
Product Length/Depth
32.77 mm
Product Height
6.5 mm
Product Width
6.5 mm
Product Weight
22.88 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
15 A
Voltage rating
440 V

Product specifications

Connection
Ferrule end x ferrule end
Quantity
25

Eksportér produktspecifikation