Vidensøgning
Download dokument () af 20
We make what matters work*

059-0150

Eaton Bussmann series low voltage British standard fuse 20A, 440V, SIZE 2, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0150
EAN
5027590427135
Product Length/Depth
96 mm
Product Height
42 mm
Product Width
96 mm
Product Weight
22.96 g
Compliances
CE Marked
RoHS conform

Electrical data

Amperage Rating
20 A
Voltage rating
440 V
Voltage type
AC

Product specifications

Connection
Bolt-on

Eksportér produktspecifikation