Vidensøgning
Download dokument () af 20
We make what matters work*

059819
Modelkode: AV/I44-125

Eaton xEnergy Safety Ci LV systems LV switchgear. MCB enclosure, IP65, mounting rail vertical, HxWxD=375x375x150mm

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure
Catalog Number
059819
EAN
4015080598190
Product Length/Depth
150 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
3.214 kg
Compliances
RoHS conform
Certifications
EN 62208
EN 61439-2
Model Code
AV/I44-125

Yderligere oplysninger

Features
Cover with overpressure release
Protection class
II
RAL-number
7035
Special features
Housing prepared for distribution board Two sides closed, can be folded out two sides open Housings for e.g. built-in devices MCB, RCD, RCBO, AFDD Transparent cover with quick-release fasteners Mounting rails for snap-fitting the devices Blanking strip for unused mounting locations Protective shroud with inscription label Sealable cover fasteners W/o PE/N terminals, please order separately
Suitable for
Lightning protection
Outdoor use

Leveringsprogram

Accessory/spare part type
Enclosures for miniature circuit breakers
Color
Gray
Nominal current
1600 A
Type
Enclosures for miniature circuit breakers Prepared enclosures xEnergy Safety Ci

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.

Technical data - electrical

Circuit integrity
Other

Technical data - mechanical

Base type
Partially closed, foldable
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
None
Optional
Transparent
Degree of protection
IP65
IK10
Other
Enclosure material
Plastic
Number of conduit inlets
100
Number of module space units (total)
45
Number of modules
1
Number of openings (flange plates)
4
Number of rows
3
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
Surface protection
Other
Unit type
Stand-alone device
Width in number of modular spacings
15
Built-in depth
100 mm
Internal depth
125 mm
Mounting method
Surface mounted (plaster)

Verifikation af temperaturstigning i henhold til IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
23 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
45 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
25 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
51 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
48 W

Eksportér produktspecifikation