Vidensøgning
Download dokument () af 20
We make what matters work*

093842
Modelkode: AVS30L

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar link, for 2x30x10

Generelle specifikationer

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
093842
EAN
4015080938422
Product Length/Depth
90 mm
Product Height
83 mm
Product Width
30 mm
Product Weight
0.445 kg
Compliances
RoHS conform
Model Code
AVS30L

Yderligere oplysninger

Special features
Including sealing and fixing material
Used with
One set comprises 3 link elements
For copper busbars 2 x 30 x 10 mm
Accessory for busbar enclosures
Ci insulated enclosure
Prepared enclosures

Leveringsprogram

Accessory/spare part type
Busbar coupling kits
Amperage rating
1000 A
Number of poles
Three-pole
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures

Technical data - electrical

Rated operation current (Ie)
1000 A

Technical data - mechanical

Conductor type
L1, L2, L3
Connection type
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.