Vidensøgning
Download dokument () af 20
We make what matters work*

0BSS316

Eaton Crouse-Hinds series rigid/IMC conduit hanger, 316 stainless steel, 1/2", With bolt

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
0BSS316
UPC
662277032520
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Material
316 stainless steel
Type
With bolt

Eksportér produktspecifikation