Download dokument () af 20
We make what matters work*

100066

Eaton Moeller® series CSNS Connection cable 4 pole, DC, flat/open, 10m

Generelle specifikationer

Product Name
Eaton Moeller® series CSNS Accessory Connection cable
Catalog Number
100066
EAN
4015081643547
Product Length/Depth
25.4 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
0.5 kg
Compliances
CE
Model Code
CSNS4A4CY2410

Produktspecifikationer

Type
Connecting cables
Number of poles
Four-pole
Cable type
Multi-core
Cable end, open, Output side
Coupling, straight, Input side
Contact surface material
Other
Rated operational voltage (Ue) - max
0 V
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Continuity resistor
0 mΩ
Nominal current
0 A
Cable length
10 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Female (bus)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.