Vidensøgning
Download dokument () af 20
We make what matters work*

100423
Modelkode: DILM150-XCT

Eaton Moeller® series DILM Replacement contacts, for DILM150

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
100423
EAN
4015081004003
Product Length/Depth
140 mm
Product Height
50 mm
Product Width
90 mm
Product Weight
0.535 kg
Certifications
CSA Class No.: 3211-03
UL Category Control No.: NKCR
CSA
IEC/EN 60947-4-1
UL File No.: E29184
UL
UL 508
CE
CSA File No.: 012528
CSA-C22.2 No. 14-05
IEC/EN 60947
VDE 0660
Model Code
DILM150-XCT

General information

Accessory/spare part type
Contact set
Used with
DILM150

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.