Vidensøgning
Download dokument () af 20
We make what matters work*

100D125
Modelkode: FUSE-D4 100A T GL/GG 500VAC

Eaton Bussmann series low voltage D fuse, 500V, 100A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Red, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
100D125
EAN
5027590427593
UPC
051712830249
Product Length/Depth
60 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
118 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D4 100A T GL/GG 500VAC

Kompatibel sikringsbase og målestykke

Accessory/spare part type
100GD125 Red screw cap gauge piece
Suitable for
R1 1/4" / DIV Fuse base

Elektriske data

Amperage Rating
100 A
Breaking capacity
50 kA
Utilization category
gL/gG (cable protection/equipment protection)
Voltage rating
500 V

Produktspecifikationer

Application
For domestic and general industrial applications
Fuse indicator
Non-indicating
Fuse size
DIV
Fuse type
D125 - Time delay

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.