Download dokument () af 20
We make what matters work*

1010081

Eaton 9PX Accessories, Output cable IEC to 3 Schuko 10A

Generelle specifikationer

Product Name
Eaton 9PX Accessories Cable
Catalog Number
1010081
EAN
3553340662447
Product Length/Depth
190 mm
Product Height
40 mm
Product Width
290 mm
Product Weight
0.38 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Produktspecifikationer

Rack mounting kit
No
Type of Accessory
Cable set

Eksportér produktspecifikation