Download dokument () af 20
We make what matters work*

101064
Modelkode: TLE

Eaton Distribution parts. Timing relay, stairwell time switch, impulse relay (4 Fct No.)

General specifications

Product Name
Eaton TL Staircase switch
Catalog Number
101064
EAN
4015081011698
Product Length/Depth
65 mm
Product Height
87 mm
Product Width
17.5 mm
Product Weight
0.061 kg
Compliances
RoHS conform
Model Code
TLE

Produktspecifikationer

Electric connection type
Screw connection
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Nominal current
16 A
Degree of protection
IP20
Functions
Delay on de-energization
Voltage type
AC
Suitable for
Front mounting
DIN rail (top hat rail) mounting
Number of outputs (delayed, change-over contact)
0
Number of outputs (delayed, normally closed contact)
0
Number of outputs (delayed, normally open contact)
1
Number of outputs (undelayed, change-over contact)
0
Number of outputs (undelayed, normally closed contact)
0
Number of outputs (undelayed, normally open contact)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Static heat dissipation, non-current-dependent
1 W
Time range - max
720 s
Time range - min
30 s
Width in number of modular spacings
1
Starting current - max
80 A
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
203 V
Operating voltage at AC, 50 Hz - max
262 V
Operating voltage at AC, 60 Hz - min
203 V
Operating voltage at AC, 60 Hz - max
262 V
Type of excitation
Analog with multi function

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.