Download dokument () af 20
We make what matters work*

101578
BCZ-A-TWS-1/13

Eaton xComfort BC LV systems Final Distribution Boards. Plastic door, white, +lock, for 1-row distribution board

Generelle specifikationer

Product Name
Eaton xComfort BC door
Catalog Number
101578
EAN
4015081014705
Product Length/Depth
45 mm
Product Height
205 mm
Product Width
245 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Model Code
BCZ-A-TWS-1/13

Produktspecifikationer

Features
EMC-version
Surface finishing
Other
Color
White
Degree of protection
IP40
NEMA Other
Material
Plastic
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.