Download dokument () af 20
We make what matters work*

101580
Modelkode: BCZ-A-TWS-3/39

Eaton xComfort BC LV systems Final Distribution Boards. Plastic door, white, +lock, for 3-row distribution board

General specifications

Product Name
Eaton xComfort BC door
Catalog Number
101580
EAN
4015081014729
Product Length/Depth
45 mm
Product Height
455 mm
Product Width
245 mm
Product Weight
0.44 kg
Compliances
RoHS conform
Model Code
BCZ-A-TWS-3/39

Produktspecifikationer

Features
EMC-version
Surface finishing
Other
Color
White
Degree of protection
IP40
NEMA Other
Material
Plastic
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.