Download dokument () af 20
We make what matters work*

101590
Modelkode: BCZ-A-KLT

Eaton xComfort BC LV systems Final Distribution Boards. Terminal support, empty

General specifications

Product Name
Eaton xComfort BC screw-type terminal
Catalog Number
101590
EAN
4015081014828
Product Length/Depth
60 mm
Product Height
300 mm
Product Width
150 mm
Product Weight
0.095 kg
Compliances
RoHS conform
Model Code
BCZ-A-KLT

Produktspecifikationer

Color
Gray
RAL-number
7035
Material
Plastic
Model
Fastening profile

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.